IESNA:LM-63-2002
[TEST]P1508592
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]08/11/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2606-849-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6A-750-U-T3LG-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 170W 70CRI 5000K FIXTURE w/ TYPE III LOW GLARE DISTRIBUTION FIXTURE W/ HOUSE SIDE SHIELD
[LAMP] (156) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.42A 170.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_THDi]12.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23129.0
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 170.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 82 85 90 95 105 115 125 135 145 155 165 175 180 
3019.8 2938.2 2680.8 2373.2 2316.7 2329.2 2360.6 2454.8 2599.2 2781.3 3082.6 3773.2 4576.8 5280.0 6045.9 6937.4 7722.2 8463.0 
9078.3 9455.0 9681.0 9844.3 9335.7 8764.4 7923.1 5562.5 3114.0 1707.7 1192.9 583.9 295.1 188.3 125.6 37.7 25.1 0.0 0.0 
3019.8 2944.5 2687.1 2373.2 2322.9 2335.5 2373.2 2461.1 2611.7 2781.3 3076.3 3754.4 4601.9 5292.5 6064.8 6968.8 7822.7 8519.5 
9122.3 9524.1 9725.0 9913.3 9436.2 8783.2 8036.1 5738.3 3264.7 1827.0 1199.1 590.2 288.8 194.6 125.6 37.7 25.1 0.0 0.0 
3019.8 2931.9 2693.4 2398.3 2322.9 2341.8 2392.0 2492.5 2655.7 2844.0 3126.6 3735.5 4576.8 5399.3 6184.1 7125.8 8092.6 8952.7 
9605.7 10145.6 10359.1 10534.9 10509.7 9844.3 9122.3 7157.2 4426.1 2297.8 1450.3 722.0 395.5 232.3 157.0 94.2 50.2 0.0 0.0 
3019.8 2938.2 2743.6 2461.1 2366.9 2385.7 2448.5 2555.2 2743.6 2982.2 3283.5 3741.8 4514.0 5468.3 6328.4 7333.0 8356.3 9360.8 
10145.6 10760.9 11156.4 11382.4 11482.9 11451.5 11043.4 9969.8 8042.4 6052.2 4087.1 1927.4 722.0 395.5 251.1 138.1 69.1 6.3 0.0 
3019.8 2950.8 2775.0 2542.7 2436.0 2454.8 2523.8 2674.5 2881.7 3176.8 3515.8 3942.7 4545.4 5493.4 6554.5 7646.9 8689.1 9756.4 
10635.3 11300.8 11821.9 12129.5 12393.2 12688.3 12738.5 12380.7 11395.0 9040.6 6498.0 3974.1 1644.9 740.8 364.1 175.8 75.3 6.3 
0.0 
3019.8 2944.5 2850.3 2687.1 2580.3 2580.3 2687.1 2837.8 3088.9 3409.1 3854.8 4375.9 4947.2 5681.8 6724.0 8036.1 9128.5 10114.2 
10993.2 11633.5 12054.2 12443.4 12920.6 13422.8 13824.6 14044.4 13994.2 12920.6 9015.5 4997.5 2436.0 948.0 452.0 182.1 62.8 6.3 
0.0 
3019.8 2969.6 2919.4 2844.0 2781.3 2837.8 2957.0 3132.8 3415.4 3804.6 4256.6 4840.5 5524.8 6315.9 7307.9 8350.0 9335.7 10315.1 
11024.6 11583.3 12160.9 12826.4 13674.0 14452.5 14979.8 14891.9 13987.9 12085.6 9448.7 6479.1 2856.6 879.0 270.0 119.3 37.7 6.3 
0.0 
3019.8 2988.4 2963.3 2969.6 3032.4 3164.2 3352.6 3597.4 3917.6 4344.5 4853.1 5493.4 6278.2 7226.2 8324.9 9323.2 10195.8 10880.2 
11545.7 12393.2 13203.1 14113.4 14860.6 14917.1 14232.7 13039.9 11445.2 8733.0 5857.6 3044.9 1525.6 828.7 383.0 175.8 75.3 6.3 
0.0 
3019.8 3007.3 3026.1 3088.9 3245.8 3497.0 3798.3 4219.0 4671.0 5223.5 5801.1 6516.8 7320.4 8343.8 9385.9 10447.0 11231.7 11928.6 
12619.2 13372.6 14056.9 14596.9 14659.7 14075.8 13008.5 11671.2 9524.1 6385.0 3961.6 2222.5 1293.3 759.7 445.8 251.1 119.3 6.3 
0.0 
3019.8 3013.5 3057.5 3151.7 3340.0 3653.9 3999.2 4438.7 5010.0 5619.0 6271.9 7069.3 7942.0 9021.8 10239.8 11432.6 12487.4 13466.8 
14502.7 15708.1 16850.8 17786.2 18206.8 17440.9 16022.0 13830.9 9994.9 6347.3 3503.2 1739.1 954.3 558.8 326.5 182.1 81.6 6.3 0.0 
3019.8 3019.8 3063.8 3164.2 3371.4 3672.8 4049.5 4532.9 5085.4 5744.6 6403.8 7169.7 8073.8 9191.3 10365.3 11564.5 12707.1 
13711.6 14691.0 15733.2 16700.1 17384.4 17472.3 16580.8 14728.7 12380.7 8852.3 5524.8 2957.0 1481.7 847.6 483.4 282.5 138.1 69.1 
0.0 0.0 
3019.8 3026.1 3076.3 3201.9 3427.9 3754.4 4131.1 4614.5 5210.9 5851.3 6523.1 7289.0 8136.6 9166.2 10233.5 11294.5 12261.4 
12983.4 13774.4 14571.8 15180.7 15613.9 15350.3 14069.5 12230.0 9994.9 6937.4 4281.7 2366.9 1136.4 684.3 389.2 219.7 106.7 50.2 
0.0 0.0 
3019.8 3032.4 3107.7 3227.0 3459.3 3779.5 4168.7 4633.3 5154.4 5763.4 6322.2 6943.7 7634.3 8337.5 9191.3 10001.2 10704.4 
11332.2 11934.9 12418.3 12650.6 12587.8 11784.2 10045.2 7822.7 5694.3 3635.1 2159.7 1142.6 621.5 370.4 219.7 125.6 69.1 12.6 0.0 0.0 
3019.8 3051.2 3132.8 3252.1 3459.3 3716.7 3955.3 4219.0 4432.4 4608.2 4746.3 4821.7 4828.0 4809.1 4733.8 4627.1 4482.7 4219.0 3710.4 
3220.7 2580.3 1889.7 1362.4 985.7 734.6 571.3 439.5 339.0 232.3 157.0 106.7 62.8 37.7 18.8 6.3 0.0 0.0 
3019.8 3057.5 3126.6 3214.5 3283.5 3346.3 3333.7 3233.3 3063.8 2743.6 2272.7 1902.3 1827.0 1946.2 2172.3 2297.8 2191.1 1845.8 1356.1 
904.1 659.2 565.0 508.5 458.3 401.8 345.3 282.5 219.7 163.2 138.1 106.7 81.6 56.5 18.8 6.3 0.0 0.0 
3019.8 3070.1 3126.6 3120.3 3019.8 2844.0 2567.8 2090.6 1525.6 1155.2 1079.9 1098.7 1136.4 1161.5 1174.0 1111.2 885.2 627.8 477.1 414.4 
376.7 345.3 320.2 282.5 244.9 219.7 207.2 163.2 125.6 94.2 62.8 43.9 25.1 12.6 6.3 0.0 0.0 
3019.8 3076.3 3095.2 2975.9 2680.8 2285.3 1707.7 1117.5 879.0 828.7 816.2 797.3 772.2 753.4 696.9 571.3 414.4 332.7 288.8 257.4 232.3 
213.5 200.9 188.3 182.1 157.0 138.1 119.3 94.2 62.8 50.2 31.4 18.8 6.3 6.3 0.0 0.0 
3019.8 3076.3 3070.1 2818.9 2398.3 1814.4 1130.1 803.6 740.8 709.4 671.8 627.8 583.9 533.6 470.9 383.0 313.9 276.2 238.6 213.5 194.6 182.1 
175.8 169.5 150.7 144.4 131.8 113.0 87.9 69.1 50.2 37.7 18.8 6.3 6.3 0.0 0.0 
3019.8 3076.3 3019.8 2693.4 2166.0 1425.2 847.6 722.0 678.0 640.4 583.9 533.6 477.1 420.6 370.4 320.2 276.2 244.9 213.5 194.6 182.1 169.5 157.0 
150.7 144.4 131.8 113.0 100.5 87.9 69.1 56.5 31.4 12.6 6.3 6.3 0.0 0.0 
3019.8 3070.1 2994.7 2586.6 1990.2 1199.1 765.9 703.2 659.2 615.3 558.8 496.0 439.5 389.2 332.7 295.1 263.7 232.3 207.2 188.3 169.5 150.7 144.4 
131.8 125.6 113.0 94.2 81.6 69.1 56.5 43.9 25.1 12.6 6.3 6.3 0.0 0.0 
3019.8 3076.3 2988.4 2536.4 1896.0 1086.1 740.8 690.6 652.9 609.0 546.2 483.4 420.6 370.4 326.5 295.1 257.4 232.3 207.2 182.1 163.2 150.7 138.1 
125.6 113.0 100.5 75.3 62.8 56.5 43.9 31.4 18.8 6.3 0.0 0.0 0.0 0.0 
3019.8 3088.9 2994.7 2555.2 1940.0 1061.0 747.1 690.6 659.2 609.0 546.2 483.4 426.9 370.4 332.7 295.1 263.7 238.6 213.5 188.3 163.2 150.7 138.1 
125.6 113.0 94.2 75.3 62.8 50.2 43.9 31.4 18.8 6.3 0.0 0.0 0.0 0.0 
